IESNA:LM-63-2002
[TEST]P943510
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38817
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3540.9 3518.7 3472.3 3431.9 3421.9 3425.9 3438 3460.2 3480.4 3486.4
3488.4 3518.7 3581.2 3684.1 3855.6 4097.8 4392.3 4747.4 5201.4 5742.1
6355.4 7106 8015.9 9051 10164.7 11361.1 12509.1 13043.8 12261 9474.7
5155 1454.7 445.9 264.3 151.3 62.5 0
3540.9 3528.8 3480.4 3440 3429.9 3431.9 3444 3466.2 3484.4 3490.5
3494.5 3526.8 3587.3 3696.2 3863.7 4107.8 4406.4 4763.6 5229.6 5770.3
6403.9 7176.6 8122.9 9135.7 10269.6 11496.3 12620.1 13104.3 12137.9 9262.8
4914.9 1363.9 431.8 242.1 141.2 56.5 0
3540.9 3524.8 3478.3 3436 3417.8 3419.8 3425.9 3438 3446.1 3454.1
3466.2 3500.5 3565.1 3668 3837.5 4061.4 4347.9 4686.9 5124.7 5659.4
6327.2 7162.5 8143 9232.5 10362.4 11560.9 12692.7 13281.9 12565.6 10005.3
5939.8 2191.1 585.1 290.5 171.5 66.6 0
3540.9 3516.7 3472.3 3425.9 3401.7 3395.6 3399.7 3401.7 3401.7 3415.8
3436 3474.3 3538.9 3639.8 3785 3998.9 4283.4 4630.4 5068.2 5600.9
6323.2 7186.7 8288.3 9529.1 10800.2 12047.1 13211.3 13869 13505.8 11613.3
7973.6 3857.7 1162.1 423.7 205.8 64.6 0
3540.9 3516.7 3474.3 3425.9 3395.6 3389.6 3393.6 3393.6 3393.6 3409.7
3446.1 3480.4 3534.8 3621.6 3752.7 3950.5 4237 4594.1 5033.9 5594.8
6335.3 7321.9 8595 10102.1 11651.7 13039.8 14159.5 14869.7 14954.5 13986
11153.3 6708.5 2848.9 726.3 244.1 56.5 0
3540.9 3510.6 3468.3 3419.8 3387.6 3381.5 3387.6 3395.6 3395.6 3411.8
3450.1 3478.3 3520.7 3613.5 3752.7 3950.5 4228.9 4594.1 5042 5633.1
6405.9 7467.1 8891.6 10628.7 12392.1 13923.5 15045.3 15880.5 16393 16066.2
13925.5 9777.3 4682.9 1470.8 312.7 72.6 0
3540.9 3516.7 3472.3 3421.9 3389.6 3381.5 3385.5 3393.6 3393.6 3409.7
3446.1 3484.4 3538.9 3627.6 3764.8 3966.6 4249.1 4604.2 5048 5608.9
6349.4 7338 8617.2 10102.1 11635.5 13053.9 14224.1 15039.2 15148.2 14082.9
11409.5 6966.8 2737.9 706.2 203.8 54.5 0
3540.9 3520.7 3478.3 3427.9 3395.6 3387.6 3393.6 3399.7 3405.7 3421.9
3448.1 3490.5 3559.1 3661.9 3809.2 4013 4301.5 4652.6 5090.4 5639.2
6365.5 7281.5 8389.2 9597.7 10834.5 12083.4 13267.8 13931.5 13477.6 11704.1
8201.6 3942.4 1176.3 441.9 209.8 64.6 0
3540.9 3526.8 3482.4 3434 3407.7 3403.7 3411.8 3427.9 3442 3456.2
3474.3 3510.6 3581.2 3692.2 3857.7 4085.6 4370.1 4715.1 5146.9 5669.5
6331.2 7152.4 8114.8 9166 10263.5 11449.9 12616.1 13203.2 12585.8 10467.3
6613.7 2598.7 744.5 355.1 189.7 76.7 0
3540.9 3530.8 3484.4 3436 3413.8 3411.8 3425.9 3454.1 3478.3 3492.5
3506.6 3542.9 3609.5 3722.5 3896 4140.1 4438.7 4799.9 5243.7 5780.4
6401.9 7174.6 8064.4 9063.1 10124.3 11300.6 12420.4 12860.2 12028.9 9337.5
5116.6 1541.4 470.1 238.1 127.1 50.4 0
3540.9 3528.8 3484.4 3436 3413.8 3413.8 3427.9 3454.1 3480.4 3492.5
3504.6 3534.8 3603.4 3710.4 3881.9 4119.9 4416.5 4793.8 5239.7 5748.1
6359.5 7099.9 7985.7 8990.4 10003.3 11179.5 12323.5 12864.2 12162.1 9617.9
5449.5 1712.9 496.3 258.3 133.2 46.4 0
